The Starter Kit for the RZ/G1E microprocessor (MPU) is a complete development platform to evaluate and develop intelligent HMI applications on RZ/G1E MPU. The RZ/G1E MPU offers a power-efficient dual-core 1. 0 GHz Arm Cortex-A7 CPU, PowerVR SGX540 graphics accelerator and hardware codec that supports Full HD video. The kit has Linux and Android BSP support enabling you to create rich HMI-based applications.
Getting Started
Renesas provides pre-built Linux images and SDK to develop HMI based applications using Qt graphical framework. The Linux images include Linux BSP, OpenGL ES 2.0 graphics library, H.264 encoder/decoder and frameworks like GStreamer multimedia framework, ALSA audio framework, Wayland/Weston windowing system and Qt graphical framework. The SDK provides cross-compiler tool chain and libraries, to get your started on your Linux applications.
In addition to pre-built Linux images, Renesas uses Yocto tools and provides recipes to build a custom Linux distribution and SDK for your embedded projects. For more information on building your custom Linux using Yocto, please visit the SK-RZ/G1E page on elinux.org.
Renesas provides many demos that demonstrate the capabilities of RZ/G1 in different application areas like HMI, object identification and recognition, human face recognition and identification, camera-based applications, and others. Please visit the Renesas YouTube page and experience the capabilities of RZ/G1E.
In the Box
- RZ/G1M Main Board
- Power Supply with regional adapters
- USB Type-A to Micro-B cable
- Disclaimer document
- Quick start guide
Board Design
Product Category | Product Name | Issue Date | Description |
---|---|---|---|
Renesas Development Kits Design data | Renesas RZ/G1E Starter Kit Design Data | Aug.2016 |
|
Ordering Information
The orderable part number for the RZ/G1E Starter Kit is YR8A77450S000BE
Global
Distributor | Part Number (Ordering Number) |
---|---|
Digi-Key Electronics | YR8A77450S000BE-ND |
Support
Technical & Sales support - http://www.renesas.com/support/contact/
RenesasRulz Forum - http://renesasrulz.com/renesas_forum_home/rz/
Features
- Processor:
- Arm®Cortex-A7 Dual Core
- GPU: PowerVR SGX540 with OpenGL ES 2.0
- H.264 Hardware encoder/decoder
- Memory:
- 1 GB DDR3 memory
- Two SPI flash memory chips (selected by SW9): 4MB, 64MB
- 8GB eMMC chip MTFC8GLWDQ-3M AIT Z
- I2C EEPROM (Renesas R1EX24002ATAS0)
- Audio/Video:
- Audio codec: AK4643EN
- Line In 3.5 mm jack
- Line Out 3.5 mm jack
- HDMI type A output
- Max. resolutions support TBD
- VGA output (DB-15F)
- Analog Video In: ADV7180 Video
- Decoder
- RCA jack
- NTSC/PAL/SECAM auto-detection
- Connectivity:
- Two USB 2.0 ports
- 10/100 Ethernet connector
- One USB type A connector can be switched to Host or Function mode by SW10
- Power:
- Dialog Semiconductor DA9063 Power Regulator
- Power supply: 5V, 4A
- Dimensions: 140x120 mm