• tiwaki’s original computer vision technology lineup
    • Face detection/recognition, pose estimation, anomaly recognition...
  • Edge AI solution-oriented technology: fast, compact, high accuracy

Features

  • tiwaki’s pose estimation technology - Furinkazan Pose - can run over 30fps on Renesas’ edge AI platform RZ/V2M
  • Compatible with smart camera, PC, edge device, cloud. Fully platform independent
  • Absolutely faster, even more accurate than state-of-the-art technology
  • Best fit for realtime AI applications

Applications

  • Smart Home
  • Security
  • MaaS
  • Smart Building
  • Self-Driving

descriptionDocumentation

Title language Type Format File Size Date
star tiwaki AI++ for the Renesas RZ Partner Ecosystem 日本語 Product Brief PDF 358 KB

file_downloadDownloads

printNews & Additional Resources

Type Date Sort ascending
Beijing Etouch Technology Co., Ltd. External Link Jul 25, 2021
Renesas RA MCU Family External Link Jun 23, 2020