Powered by Renesas IoT Sandbox

The Renesas RX65N Wi-Fi Cloud Connectivity Kit (Part Number: YWIRELESS-RX65N) is an easy-to-use platform for connecting to the cloud and evaluating IoT solutions requiring Wi-Fi. The RX65N Wi-Fi Cloud Connectivity Kit is ideal for embedded solutions requiring Wi-Fi, with the pre-integrated end-to-end portfolio of embedded software, protocol stacks and cloud services, facilitating rapid design and implementation.

Powered by the Renesas IoT Sandbox, the kit includes a Smart Proximity demo from Medium One and the GT202 Wi-Fi module with Qualcomm’s QCA4002 low-energy 802.11a/b/g/n SoC. At the kit’s core is the Renesas RX600 Series Microcontroller (MCU).

Delivering best-in-class technology, these devices are hybrid MCUs/DSPs, providing superb MCU performance, low power consumption, and powerful signal processing capabilities.

Part Number: YWIRELESS-RX65N

Features

What's in the Kit:

  • 120MHz RX65N MCU board
  • GT202 Wi-Fi module with Qualcomm QCA4002 low-energy 801.11a/b/g/n SoC
  • Maxbotix Ultrasonic Range Finder
  • USB to UART Interface (with cable)
  • 4 Pmod™ connectors
  • Arduino Shield Socket
  • E1/E2 Lite/J-Link header for external J-Link support
  • USB Type B connector (with cable)
  • 5V DC Power Jack

Get Started Using the Kit Here:

Order the RX65N Wi-Fi Cloud Connectivity Kit here: https://www.amazon.com/dp/B076C2SJLL

Image
RX65n IoT Sandbox Wifi Kit

Applications

Renesas IoT Sandbox for easy Cloud Connectivity

Renesas IoT Sandbox allows you to rapidly create IoT applications using cloud services and real-time workflows. All functions needed for development are included, from connecting to the cloud and processing device data, to IoT-centric libraries with analytics functions for predicting trends and detecting anomalies. Renesas IoT Sandbox aggregates all event data from any source, whether it ’s sensors, mobile apps, or an existing cloud, and performs real-time processing to extract intelligence or implement automation. With Renesas IoT Sandbox, you can focus on the application ’s logic while the Sandbox quickly extracts intelligent insights to power your applications.

The RX65N Wi-Fi Connectivity Kit is Renesas Sandbox Compatible

The Renesas IoT Sandbox is a no-cost, no-installation developer area that provides cloud connectivity with Renesas products, smartphones, and third-party web services (OpenWeatherMap, Twilio SMS, Mandrill Email, etc.). Once logged into their Renesas IoT Sandbox accounts, users will find powerful IoT capabilities such as identity management, data storage, ability to visualize data with dashboards and, most importantly, the ability to derive intelligence from the data using flexible workflows, which unlike rules engines are 100% programmatic. Deriving intelligence from IoT data is a difficult problem to solve, but the cloud-based IDE makes it as easy as possible. Users have access to pre-built workflows in the library, or they can create their own custom workflows by writing Python scripts. With the Renesas IoT Sandbox, users can build cloud-enabled IoT prototypes in a matter of hours and no external rules engines are required to make it happen.

Data Intelligence by Medium One

Medium One provides a Data Intelligent Cloud that serves as the backbone of the Renesas IoT Sandbox. It enables developers to build ultra-smart IoT applications with a fraction of the effort. Highly customizable and programmatic workflows, combined with an IoT-centric library of pre-packaged modules for processing real-time device data, allow you to rapidly build IoT solutions without the hassle of a large upfront investment. Smart Proximity DemoThe RX65N Wi-Fi Connectivity Kit includes the

Smart Proximity demo implemented by Medium One

Workflows extract data from the Ultrasonic Range Finder Sensor and transmit distance data and duration length for objects close to the sensor. An excellent use-case is the retail industry, which could use this kit to determine when and how long a shopper views specific merchandise. It’s that easy

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
Getting Start Guide for Renesas RX65N Cloud Kit Manual PDF 452 KB
Quick Start Guide for Renesas RX65N Cloud Kit Manual PDF 577 KB