The RL78/G1D Intelligent Bluetooth® Smart MCU Solution Kit features the RL78/G1D Group RTK0EN001D010001BZ microcontroller.

Contents:

  • Fully certified (FCC, IC, CE, MIC, KC) PMOD/PCB Module
  • USB Dongle
  • Target Board
  • Activity Module
  • Renesas Synergy™ S3 Series Target Board
  • E1 to PMOD Adapter Board
  • E1 debugger for software debugging & Flash programming
  • Apple® iOS & Google® Android™ Apps
  • CD ROM containing sample code, mobile apps, e2studio IDE & evaluation copy of Renesas RL compiler, design files, user guide and application notes.

Features

  • Activity module loaded with sensors to enable a variety of applications
    • Qi wireless charger
    • Fuel gauge
    • Ambient light sensor
    • Pressure Sensor
    • Humidity Sensor
    • Temperature Sensor
    • Vibrate motor
    • 9-axis motion sensor
    • Coin cell battery
    • USB charging
  • Exercises RL78/G1D in modem and embedded mode
  • Leverage the power of Renesas Synergy™ SSP - Access to VSA algorithms
  • Sleek mobile apps
  • Ready for development out of the box

Documentation & Downloads

Title Other Languages Type Format File Size Date
Other
Renesas RL78 Family Microcontrollers Brochure 日本語 Flyer PDF 5.89 MB