The VEG is a first-of-its-kind vibration-based energy harvesting generator that captures the energy from vibrating surfaces to perpetually generate power for wireless sensors monitoring asset health.

Features

  • Up to 10-year lifetime for wireless sensors
  • Best-in-class power generation (20+ mW of power at sub 1g vibration accelerations)
  • Cost-effective pricing
  • Small profile (52 mm diameter x 24 mm height)
  • Designed for 20 Hz, 30 Hz, 50 Hz, 60 Hz, or 70 Hz Frequencies

Applications

  • Machine Condition Monitoring & Predictive Maintenance
  • Train Condition Monitoring
  • Others: Bridges & Infrastructure, Construction/Mining Equipment, Trucks, and More

descriptionDocumentation

Title language Type Format File Size Date
Other
star Xidas IoT Vibration Energy Harvesting Generator for the Renesas RE Partner Solution Product Brief PDF 217 KB

printNews & Additional Resources