Read the liquid level of a storage tank and send the data wirelessly to gateway with extreme low power sensor device

Features

  • Identify an Energy harvesting chip which can be powered from motor vibration
  • Identify the secondary storage like Super Capacitor or Lithium Polymer battery as per the use case of the device
  • Use a very low power flow sensor
  • Wireless Interface with Bluetooth Low Energy

Applications

  • Industrial IoT
  • Liquid Storage Tanks
  • Hazardous Areas

descriptionDocumentation

Title language Type Format File Size Date
Other
star UTT Vibration Energy Sensing Systems for the Renesas RE Partner Ecosystem Product Brief PDF 244 KB

printNews & Additional Resources

Type Date Sort ascending
Utthunga External Link Aug 4, 2021