Track the industrial workers who are working in hazardous area by locating their position and health information. When the battery is low, workers can charge the device with the kinetic motion of hand.

Features

  • Tracker device with Kinetic Energy device harvesting SOTB Chip
  • Secondary Li Po battery
  • Wireless Anchor for Location Calculation
  • Ultra-low power device with less than 5uA Sleeping current
  • SoS Features and Sleep Mode operation for low battery and Power the system with SOTB device
  • Alarm
  • Location
  • Low Battery
  • Low Blood Oxygen (SPo2)
  • Heartbeat Rate
  • Intrinsic Safe Design

Applications

  • Mining Areas
  • Hazardous Areas

descriptionDocumentation

Title language Type Format File Size Date
Other
star UTT Health Monitoring Systems for the Renesas RE Partner Ecosystem Product Brief PDF 229 KB

printNews & Additional Resources

Type Date Sort ascending
Utthunga External Link Aug 4, 2021