Using proprietary Amorphous Silicon material, PowerFilm’s thin-film PV solutions are an ideal power source for the RE MCU Family, targeting at low power indoor/outdoor IoT and energy harvesting applications. Flexible cells and modules can be printed in many different custom sizes using high throughput roll-to-roll processes.

Features

  • Extend or eliminate batteries completely
  • Indoor or outdoor light harvesting
  • Reduce system maintenance costs
  • Available in custom shapes and sizes
  • Ultra-thin, flexible, and lightweight
  • High temperature and rugged encapsulations available

Applications

  • BLE Beacons and Tags
  • Wireless Sensors
  • ESL and e-paper Displays
  • Wearables
  • Telematics
  • Field and Herd Monitoring
  • Smart Locks
  • Asset Tracking
  • Low Power Electronics

descriptionDocumentation

Title language Type Format File Size Date
Other
star PowerFilm Component Solar Panels for Renesas RE Partner Solution Product Brief PDF 242 KB

printNews & Additional Resources

Type Date Sort ascending
PowerFilm Solar Inc. External Link Feb 17, 2021