It is a speech recognition software that can be implemented offline.

Features

  • This is a middleware for high-precision command-type speech recognition processing. It runs in a low clock frequency and memory-saving environment without internet connection.
  • Supported languages: Japanese, English, Chinese (Mandarin) and Thai

Applications

  • Smart Home
  • Building Automation
  • Office Automation

descriptionDocumentation

Title language Type Format File Size Date
Other
star AMI Voice Recognition Solution for the Renesas RE Partner Solution 日本語 Product Brief PDF 309 KB

printNews & Additional Resources

Type Date Sort ascending
Advanced Media, Inc. External Link Feb 17, 2021