Overview

Description

The SX-ULPGN is an ultra-low power Wi-Fi IoT module. This low power Wi-Fi IoT module is based on the QCA4010 radio from Qualcomm. The SX-ULPGN module is an excellent choice for device OEMs looking to design Wi-Fi connected products in a cost-effective way.

Image

Features

  • IEEE 802.11b/g/n compliant (2.4GHz)
  • QCA4010 radio
  • Single stream system (1x1)
  • 20MHz integrated RF front end
  • PCB trace antenna
  • Host-less or hosted stack options
  • Modular certifications
  • AllJoyn support
  • Wi-Fi protected setup
  • IEEE sleep, fast wake-up, low power Rx
  • Up to 800KB of RAM available for application code

Comparison

Applications

Applications

  • Smart buildings
  • Appliances and remote controls
  • Automation, Smart city
  • Lighting

Documentation

Type Title Date
Product Brief PDF 321 KB 日本語
Quick Start Guide PDF 281 KB 日本語
Other Log in to Download PDF 414 KB
Other Log in to Download PDF 1.95 MB
4 items

Videos & Training

Silex SX-UPLGN and Cypherbridge SDKPac™

The Cypherbridge SDKPac includes SDKs & Toolkits to secure IoT applications such as this light sensor using the Silex Wi-Fi Pmod to connect to the Microsoft Azure cloud on the RA6 evaluation kit