The RMLV1616A Series is a family of 16-Mbit static RAMs organized 1, 048, 576-word × 16-bit, fabricated by Renesas’s high-performance Advanced LPSRAM technologies. The RMLV1616A Series has realized higher density, higher performance and low power consumption. The RMLV1616A Series offers low power standby power dissipation;therefore, it is suitable for battery backup systems. It is offered in 48pin TSOP (I), 52pin TSOP (II) or 48-ball fine pitch ball grid array.

Features

  • Single 3V supply: 2.7V to 3.6V
  • Access time: 55ns (max.)
  • Current consumption: - Standby: 0.5µA (typ.)
  • Common data input and output - Three state output
  • Directly TTL compatible - All inputs and outputs
  • Battery backup operation

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star RMLV1616A Series Datasheet 日本語 Datasheet PDF 340 KB
User Guides & Manuals
SRAM Part Number Guide 日本語 Guide PDF 199 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Other
Standard SRAM Products Outline 日本語 Overview PDF 1.44 MB
Industrial Automation Brochure 日本語, 简体中文 Brochure PDF 7.93 MB
Low Power SRAMs Brochure Brochure PDF 2.26 MB
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
Package Drawing TSOP(1) 48pin PTSA0048KH-A Package Outline Drawing PDF 77 KB
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB

file_downloadDownloads

Title language Type Format File Size Date
Models
IBIS models (Low Power SRAM) RMLV1616AGSA Model - Other IBS 55 KB