The 70125 is a high-speed 2K x 9 Dual-Port Static RAM designed to be used as a "SLAVE" Dual-Port together with the 70121 "MASTER" in 18-bit-or-more word width systems. Using the IDT MASTER/SLAVE Dual-Port RAM approach in 18-bit-or-wider memory system applications results in full-speed, error-free operation without the need for additional discrete logic. An automatic power-down feature, controlled by CE, permits the on-chip circuitry of each port to enter a very low standby power mode.
Features
- Fully asynchronous operation from either port
- Used with MASTER 70121 easily expands data bus width to 18 bits or more
- BUSY output flag on Master
- BUSY input on Slave
- INT flag for port-to-port communication
- Battery backup operation—2V data retention
- TTL-compatible, signal 5V (±10%) power supply
- Available in 52-pin PLCC package
- Industrial temperature range (–40C to +85C) is available