Overview

Description

R1EX25xxx Series is the Serial Peripheral Interface compatible (SPI) EEPROM (Electrically Erasable and Programmable ROM). It realizes High-Speed, low power consumption and a high level of reliability by employing advanced MONOS memory technology and CMOS process and low voltage circuitry technology. It also has a 16-byte page programming function to make it’s write operation faster.

Features

  • Single supply: 1.8 V to 5.5 V
  • Serial Peripheral Interface compatible (SPI bus) SPI mode 0 (0,0), 3 (1,1)
  • Clock frequency: 5 MHz (2.5 V to 5.5 V), 3 MHz (1.8 V to 5.5 V)
  • Power dissipation: Standby: 2.0 μA (max) Active (Read): 2.0 mA (max) Active (Write): 2.5 mA (max)
  • Automatic page write: 16-byte/page
  • Write cycle time: 5 ms
  • Endurance: 1,000k or more Cycles @25°C
  • Data retention: 100 or more Years @25°C
  • Small size packages: SOP-8pin, TSSOP-8pin
  • Shipping tape and reel TSSOP-8pin: 3,000 IC/reel SOP-8pin : 2,500 IC/reel
  • Temperature range: −40 to +85°C
  • Lead free product. (#U0, #S0)
  • Halogen free products. (#U0)

Documentation

Title Type Date
PDF305 KB日本語
Datasheet
PDF665 KB日本語
Related Files:
Application Note
PDF736 KB日本語
Related Files:
Application Note
PDF802 KB日本語
Related Files:
Application Note
PDF688 KB日本語
Related Files:
Application Note
PDF1.79 MB日本語
Related Files:
Application Note
PDF1.15 MB日本語
Related Files:
Application Note
PDF1.36 MB日本語
Related Files:
Application Note
PDF241 KB日本語
Related Files:
Application Note
PDF257 KB日本語
Application Note
PDF252 KB日本語
Related Files:
Application Note
PDF202 KB日本語
Application Note
PDF147 KB
Application Note
PDF228 KB
Application Note
PDF189 KB
Application Note
PDF1.32 MB
Brochure
PDF228 KB日本語
Guide
PDF1.37 MB日本語
Overview
PDF4.86 MB日本語
Product Change Notice
PDF3.74 MB日本語
Product Change Notice
PDF1.46 MB日本語
Product Change Notice
PDF33 KB日本語
Technical Update
PDF403 KB日本語
Technical Update
PDF21 KB日本語
Technical Update
PDF446 KB
Technical Update
PDF138 KB日本語
Technical Update

Design & Development

Models

Support