Solution Kits for R-IN32M4-CL2
The time when you start development using this product, it is possible to evaluate the various interfaces of this product and to start the precede application development.
Specifications
Item | IAR systems | TESSERA TECHNOLOGY INC. |
---|---|---|
Board Size | (W) 80 mm x (D) 80 mm | (W) 145 mm x (D) 95 mm |
RJ45 | 2 ports (10 Mbps/100 Mbps/1 Gbps) | 2 ports (10 Mbps/100 Mbps/1 Gbps) |
Protocol | CC-Link IE Field | CC-Link IE Field |
Flash memory | Serial Flash 64 Mbit | Serial Flash 64 Mbit |
External MPU interface | Not available | Available |
Power supply | 5 V (from USB) | 5 V (From AC adapter) or 24V (From PLC) |
CSI | Not available | Available |
I2C | Not available | Available |
UART | Available | Available |
GPIO | Available | Available |
CC-Link | Not available | Available |
A/D Converters | - | 8 channels |
Debugger | I-Jet Lite bundled | JTAG Interface (20 pin half pitch) |
Software | r-in32m4-iar_samplesoft.zip | r-in32m4_samplesoft.zip |
Startup Manual | TBD |