Overview
Description
The 9FGP205 is a peripheral clock for Intel Servers, supporting Wake-On-Lan. It is driven with a 25MHz crystal. An SMBus interface allows full control of the device.
Features
- 1 - 0.7V HCSL differential CPU pair @ 100MHz default
- 1 - 0.7V HCSL differential DOT 96MHz pair
- 6 - 50MHz 3.3V LVTTL outputs - 3 default to Wake-on-LAN
- 2 - 125MHz 3.3V LVTTL outputs
- 1 - 33.33MHz 3.3V LVTTL output
- 2 - 25MHz REF 3.3V LVTTL outputs - 1 defaults to Wake-on-LAN
- 1 - 32.768KHz 3.3V LVTTL output
- 2 - Selectable SMBus addresses
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: