Skip to main content
Renesas Electronics Corporation

Features

  • Supports analog inputs including CVBS, S-Video and Analog RGB/YPbPr. Supports single 24-bits Digital RGB input or Dual 18-bits Digital RGB inputs. Both interlaced and progressive ITU 656 and 601 formats supported
  • LVDS panel interface can support digital panels with resolutions up to 720p
  • Integrated 16-bits SDRAM memory controller supporting external SDRAM up to 8MB
  • Built-in 2 PIP engines
  • Built-in dual window bit-mapped (4/8-bits) OSD
  • External 18-bits OSD supported with alpha blending control
  • Embedded Image Enhancement:
  • Programmable CTI, hue, brightness, saturation, contrast and sharpness control
  • Black/White Stretch
  • Programmable favorite color enhancement- up to three colors (Skin, Grass and Sky)
  • Programmable Gamma Correction tables
  • Power-down mode
  • Temperature rating: -40°C to +85°C
  • See datasheet for full list of features

Description

Support is limited to customers who have already adopted these products.

TW8813 is a highly integrated and flexible LCD controller for the automotive infotainment market, including front console and rear seat entertainment applications. TW8813 integrates an 8-bit LVDS panel interface to support digital panels up to 720p resolution. TW8813 also embeds a built-in high quality 3D video decoder, 2D Scaler/De-interlacer, TCON, panel back-light controllers and bit-map OSD engine in a single package. TW8813 supports a variety of analog inputs and adds flexibility by supporting two Digital RGB input ports.

Applications

  • Automotive Display
  • Navigation + DVD + TV
  • Back up Camera
  • Rear Seat Entertainment
  • Car TV
  • Portable DVD player
  • Portable TV
  • In Flight Entertainment

Applied Filters: