Skip to main content

Overview

Description

The BCR12FM-14LC 700V, 12A Triac for medium power use offers a 1.5V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for low inrush current AC load applications.

Features

  • IT (RMS): 12A
  • VDRM: 800V (Tj = 125 ºC)
  • Tj: 150 °C
  • IFGTI, IRGTI, IRGT III: 50mA
  • Insulated type
  • Planar passivation type
  • Viso: 2000V

Comparison

Applications

  • Low inrush current AC load applications

Documentation

Type Title Date
Datasheet PDF 504 KB
Brochure PDF 5.41 MB 日本語
Product Reliability Report PDF 280 KB
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: