Overview
Description
The RV1S9260A is a photocoupler featuring high-speed switching up to 15Mbps with active low output logic which consists of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. This product enables to low current operation on 3. 3V/5V power supply with high noise-tolerant CMR:50kV/us min. and high temperature operation up to Ta=125°C in logic interface circuit. This package is very small and thin with long creepage distance(8. 2mm). This small product is suitable for various interface circuits which require surface mounting and high-density mounting.
Features
- Long creepage distance (8.2 mm MIN,LSSO5)
- Fast response speed (15 Mbps)
- High temperature operation ( -40~+125°C)
- High instantaneous common-mode rejection voltage (CMH, CML = ±50 kV/μs MIN.)
- High withstand voltage between input and output (BV = 5000 Vr.m.s.)
- Low IF drive (IFHL = 2.6 mA MAX.)
- Low VDD drive (VDD = 2.7 V~5.5 V)
- Low pulse width distortion(PWD = 20 ns MAX.)
- Lead-free product
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 4.60 MB 日本語 | |
Application Note | PDF 139 KB 日本語 | |
Brochure | PDF 5.41 MB 日本語 | |
Brochure | PDF 5.16 MB 日本語 | |
Product Change Notice | PDF 82 KB 日本語 | |
Product Reliability Report | PDF 185 KB | |
Product Change Notice | PDF 99 KB 日本語 | |
White Paper | PDF 651 KB 日本語 , 简体中文 | |
8 items
|
Design & Development
Boards & Kits
RX23E-A Channel-to-Channel Isolated Analog Input Module Reference Design
This is a reference design of a system that incorporates four pieces of RX23E-A with channel-to-channel isolation and measures temperature and voltage synchronously. This is ideal for applications, such as an analog input module with multiple analog inputs, a temperature controller, a recorder,...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: