ISL97900CRZ Packaging Info

Active

Title Information
Product Number: ISL97900CRZ
Pkg. Name:L28.4X5A
Pkg. Previous Code:LCW
Pkg. Code: LCW
Lead Count: 28
Length: 5 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details