Overview
Description
The USB to I2C dongle allows customers to use their standard PCs to communicate with and control I2C-enabled boards and devices. Standard drivers are provided for Windows®-based PCs.
Features
- USB micro AB connector
- Standard, simple driver installation
- Compatible connector with many Renesas evaluation boards
- USB cable included
- Can be used with a variety of parts, such as:
- P9120
- P9122
- P9145
- P9147
- P9148
- P9165
- P9167
- P91E0
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1011 KB | |
End Of Life Notice | PDF 824 KB | |
2 items
|
Design & Development
Product Options
Applied Filters: