Skip to main content

Overview

Description

The F1953 digital step attenuator featuring Glitch-Free™ technology improves system reliability and settling time. It has an attenuation range of 31.5dB with excellent accuracy and very low distortion. In addition, it features internal DC-blocking capacitors to reduce the system's bill of materials (BOM).

Features

  • Glitch-Free, < 0.6dB transient overshoot
  • Spurious free design
  • 2.7V to 3.3V supply
  • Attenuation error < 0.5dB at 2GHz
  • Low insertion loss < 1.4dB at 2GHz
  • Excellent linearity > +63dBm IP3I
  • Fast settling time, < 400nsec
  • Class 2 JEDEC ESD (> 2kV HBM)
  • Serial or parallel interface 31.5dB range
  • Stable integral non-linearity over temperature
  • Low power consumption < 200µA
  • Integrated DC-blocking capacitors
  • Drop-in replacement
  • 4mm x 4mm thin VFQFPN 20-pin package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.51 MB
Guide PDF 2.83 MB
Report PDF 517 KB
Product Change Notice PDF 45 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 169.81 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: