ISL6123IRZA Packaging Info

Active

Title Information
Product Number: ISL6123IRZA
Pkg. Name:L24.4X4
Pkg. Previous Code:LBF
Pkg. Code: LBF
Lead Count: 24
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details