Skip to main content

Overview

Description

The 2SK3901-ZK is a Nch Single Power Mosfet 60V 60A 13Mohm Mp-25Zk/To-263.

Features

  • Super low on-state resistance
    RDS(on)1 = 13 mΩ MAX. (VGS = 10 V, ID = 30 A)
    RDS(on)2 = 16.5 mΩ MAX. (VGS = 4.5 V, ID = 30 A)
  • Low Ciss: Ciss = 1950 pF TYP.
  • Built-in gate protection diode

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 278 KB
Guide PDF 796 KB
Application Note PDF 648 KB 日本語
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - SPICE ZIP 1 KB
1 item

Product Options

Applied Filters: