ISL6262AIRZ Packaging Info

Active

Title Information
Product Number: ISL6262AIRZ
Pkg. Name:L48.7X7
Pkg. Previous Code:LMR
Pkg. Code: LMR
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details