Skip to main content

Overview

Description

The ISL84516 and ISL84517 devices are precision, analog switches designed to operate from ±1. 5V to ±6V supplies. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (350mW), low leakage currents, and fast switching speeds. Additionally, excellent RON flatness maintains signal fidelity over the whole input range, while micro packaging alleviates board space limitations. The ISL8451X are single-pole/single-throw (SPST) switches, with the ISL84516 being normally open (NO), and the ISL84517 being normally closed (NC).

Features

  • Drop-in Replacements for MAX4516 and MAX4517 at VS = ±5V
  • Available in SOT-23 Packaging
  • Dual Supply Operation ±1.5V to ±6V
  • ON Resistance (RON Max) 20Ω
  • RON Flatness 3Ω
  • Charge Injection 20pC (Max)
  • Low Leakage Current (Max at 85°C) 20nA (Off Leakage) 40nA (On Leakage)
  • Fast Switching Action
  • tON (Max) 100ns
  • tOFF (Max) 75ns
  • Minimum 2000V ESD Protection per Method 3015.7
  • CMOS Logic Compatible
  • Pb-Free Available (RoHS Compliant)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 614 KB
Brochure PDF 5.41 MB 日本語
End Of Life Notice PDF 320 KB
Product Change Notice PDF 152 KB
Application Note PDF 843 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: