Skip to main content

Overview

Description

The Intersil ISL43L210 device is a low ON-resistance, low voltage, bidirectional, single pole/double throw (SPDT) analog switch designed to operate from a single +1. 1V to +4. 5V supply. Targeted applications include battery powered equipment that benefit from low on-resistance and fast switching speeds (tON = 7ns, tOFF = 3ns). The digital logic input is 1. 8V CMOS compatible when using a single +3V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to mux-in additional functionality while reducing ASIC design risk. The ISL43L210 is offered in a 6 lead SC70 package, alleviating board space limitations. The ISL43L210 is a committed SPDT that consist of one normally open (NO) and one normally closed (NC) switch. This configuration can also be used as a 2-to-1 multiplexer.

Features

  • Pb-free available (RoHS compliant)
  • Drop In replacement for the MAX4714
  • ON resistance (RON)
  • VCC = +4.3V 0.34Ω
  • VCC = +3.0V 0.38Ω
  • VCC = +1.8V 0.75Ω
  • RON matching between channels 0.002Ω
  • RON flatness 0.06Ω
  • Single supply operation +1.1V to +4.5V
  • Fast switching action (+3.9V Supply)
  • tON 7ns
  • tOFF 3ns
  • Guaranteed break-before-make
  • ESD HBM rating >6kV
  • 1.8V CMOS logic compatible (+3V supply)
  • 6 lead SC70 package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 571 KB
Brochure PDF 5.41 MB 日本語
Price Increase Notice PDF 208 KB
Product Change Notice PDF 201 KB
4 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: