EL7583IREZ-T7 Packaging Info

Active

Title Information
Product Number: EL7583IREZ-T7
Pkg. Name:MDP0048
Pkg. Previous Code:MPQ
Pkg. Code: MPQ
Lead Count: 20
Length: 6.5 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TSSOP-EP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details