Overview
Description
The ICS7152-01 is a clock generator for EMI (Electro Magnetic Interference) reduction (see datasheet for frequency ranges and multiplier ratios). Spectral peaks can be attenuated by slightly modulating the oscillation frequency. Both down and center spread profiles are selectable. Center spread maintains an average frequency equal to an unspread clock. Down spread meets maximum frequency specs over the entire modulation cycle.
Features
-
Operating voltage of 3.3 V ±0.3 V
-
Packaged in 8-pin SOIC
-
Input frequency range of 16.6 to 134.0 MHz
-
Output frequency range of 16.6 to 134.0 MHz
-
Provides a spread spectrum clock output (±0.5%, ±1.5% center spread; -1.0%, -3.0% down spread)
-
Advanced, low-power CMOS process
-
Industrial temperature range available
-
Pb (lead) free package, RoHS compliant
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: