ISL78840ASRHVD Packaging Info

Active

Title Information
Product Number: ISL78840ASRHVD
Pkg. Name:D8.3
Pkg. Previous Code:DAX
Pkg. Code: DAX
Lead Count: 8
Length: 9.9 mm
Width: 7.4 mm
Thickness: 2.41 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: SBDIP
Moisture Sensitivity Level (MSL): 0
Pkg. Class: V
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details