Skip to main content

Overview

Description

The Renesas F6513SEVS Evaluation Kit is designed to reduce the learning cycle, build system-level confidence and enable a rapid time to market with the F6513 IC. The kit includes all the essential components required for the rapid validation and evaluation of the electrical performance characteristics of the F6513 Active Beamforming IC. 

Included Components:

  • RFIC Evaluation Board
  • Digital Interface Board
  • USB Cable (USB-A to USB-B micro)
  • Power Supply Cable
  • Digital Interconnect Cable
  • Renesas Beamforming EVS Software and Device Drivers (web download)
  • RF De-Embed Files (web download)

Features

The Renesas F6513 Evaluation Kit includes the following features to enable rapid learning and precise and thorough evaluation of the F6513 IC:

  • 50Ω 2.92mm interface to RF IOs
  • De-embed files for shifting measurement plane to the I/O balls
  • Standard header interface for DC supply
  • Jumper configurable IC SPI address
  • Clip-on test point access for voltage sense
  • DC supply bypassing capacitors
  • A trigger output for transient measurements
  • Renesas beamforming software with intuitive graphical user interface  
  • Individual channel and chip-level Enable, Gain, Phase and Bias controls
  • Data logging of all programming commands within GUI
  • User definable beam lookup tables and gain mapping tables

Applications

Documentation

Type Title Date
Manual - Hardware Log in to Download PDF 2.02 MB
Schematic Log in to Download PDF 445 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 2.39 MB
Software & Tools - Evaluation Software Log in to Download ZIP 3.84 MB
Software & Tools - Software ZIP 1.31 MB
PCB Design Files Log in to Download ZIP 2.00 MB
4 items

Product Options

Applied Filters:

Videos & Training