80RWM6051BHMGI Packaging Info

Active

Title Information
Product Number: 80RWM6051BHMGI
Pkg. Description: FCBGA 19.00x19.00x1.89 mm 0.80mm Pitch
Pkg. Code: HMG484
Lead Count: 484
Length: 19 mm
Width: 19 mm
Thickness: 1.89 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 84
Pkg. Type: FCBGA
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 4
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details