Overview
Description
The F2976 is a single-pole double-throw (SP2T) reflective RF switch featuring high linearity and wide bandwidth. This device is optimized from 5MHz to 1.8GHz to support downstream cable modem future migration for DOCSIS 3.1 applications and operates at up to 10GHz to support a multitude of wireless RF applications. Superb performance is achieved when used in either 50Ω or 75Ω terminating impedance applications.
Features
- 75Ω
- Low insertion loss
- 0.23dB at 204MHz
- 0.34dB at 1.8GHz
- High Isolation: 40dB at 1.8GHz
- P0.1dB compression of +37dBm at 204MHz
- Second Harmonic: -100dBc at 204MHz
- Third Harmonic: -120dBc at 204MHz
- Composite Second Order Distortion > 100dBc
- Composite Triple Beat Distortion > 100dBc
- Low insertion loss
- 50Ω
- Low insertion loss
- 0.40dB at 2.4GHz
- 0.55dB at 8GHz
- High Isolation: 34dB at 2.4GHz
- High Linearity:
- IIP2 +125dBm at 2.4GHz
- IIP3 +77dBm at 2.4GHz
- P0.1dB compression of +40dBm at 2.4GHz
- Second Harmonic: -100dBc at 2.4GHz
- Third Harmonic: -110dBc at 2.4GHz
- Low insertion loss
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 4.05 MB | |
Guide | PDF 2.24 MB | |
Report | PDF 517 KB | |
Product Brief | PDF 438 KB | |
Product Change Notice | PDF 24 KB | |
Application Brief | PDF 686 KB | |
6 items
|
Design & Development
Boards & Kits
Evaluation Board for F2976 High Linearity Broadband SP2T RF Switch
The F2976EVBI is a fully populated evaluation board, enabling easy RF evaluation of the product. It is available in 50Ω or 75Ω terminating impedance.
“Thru” calibration connectors are conveniently located on the eval board to simplify the calibration process prior to making any RF...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: