Overview
Description
The F2480EVBI is a fully populated evaluation board that allows the customer to easily evaluate the F2480 Analog VGA. Complete instructions for the EBV, pin descriptions and the schematic can be found in the product datasheet.
Features
- F2480EVBI (Evaluation Board)
- SMA connectors for the amplifier and the VVA RF inputs and RF outputs, VCC power supply and VCTL to adjust the attenuator setting
- The amplifier and VVA can be measured independently using the separate SMA connectors
- Customers can cascade the amplifier and VVA, in either order, using the separate SMA connectors
- Pin headers are available to control various features (reference pin descriptions and EVB schematic in the datasheet)
- VMODE – pin header J4
- Band_Select – pin header J8
- VCC – pin header J9
- RDSET – pin header J10
- RSET – pin header J11
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 4.06 MB | |
1 item
|
Product Options
Applied Filters: