Skip to main content

Overview

Description

The IDT Tsi578 is a third-generation Serial RapidIO Switch. Supporting 80 Gbps aggregate bandwidth, the Tsi578 enables customers to develop high performance systems at low cost. The device is targeted at the following: Chip-to-chip DSP and processor aggregation Board-to-board backplane interconnect Chassis-to-chassis interconnect over copper or optics. The Tsi578 can be configured as a 16-port x1 switch or an 8-port x4 switch (or various combinations of x1 and x4). Each of the ports can operate at 1.25 Gbaud, 2.5 Gbaud, or 3.125 Gbaud.

Learn more: IDT RapidIO Development Systems

Features

  • 80 Gbps of non blocking full duplex bandwidth
  • Multicasting
  • Traffic management through scheduling algorithms, programmable buffer depth
  • Fabric performance monitoring to supervise and manage traffic flow

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 364 KB
Software & Tools - Other Log in to Download ZIP 106 KB
2 items

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS IBS 329 KB
Model - BSDL TXT 70 KB
2 items

Product Options

Applied Filters: