ZSSC3170EA3R Packaging Info

Active

Title Information
Product Number: ZSSC3170EA3R
Pkg. Description: DFN 6.00x5.00x0.90 mm 0.50mm Pitch
Pkg. Code: NJG20
Lead Count: 20
Length: 6 mm
Width: 5 mm
Thickness: 0.9 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: DFN
Qty. per Reel: 4500
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 8
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details