70121L25JG8 Packaging Info

Active

Title Information
Product Number: 70121L25JG8
Pkg. Description: PLCC 19.00x19.00x3.63 mm 1.27mm Pitch
Pkg. Code: PLG52
Lead Count: 52
Length: 19 mm
Width: 19 mm
Thickness: 3.63 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: PLCC
Qty. per Reel: 400
Reel Size: 13
Tape Pin 1 Quad: 2
Tape Pocket Pitch: 24
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details