Skip to main content

Overview

Description

The RV1S9231A is an optically coupled isolator containing an AlGaAs LED on the input side and a photodiode, a signal processing circuit and power MOSFETs on the output side on one chip. The RV1S9231A is designed specifically for high common mode transient immunity (CMR) and high switching speed. It is suitable for driving IGBTs.

Features

  • Small and long creepage (8.2 mm, LSSO5)
  • Large peak output current (2.5 A MAX., 2.0 A MIN.)
  • High speed switching (tPLH, tPHL = 175 ns MAX.)
  • UVLO (Under Voltage Lock Out) protection with hysteresis
  • High common mode transient immunity (CMH, CML = ±50 kV/μs MIN.)
  • Operating Ambient Temperature (125 °C MAX.)
  • High isolation voltage (BV = 5000 Vr.m.s.)
  • Embossed tape product: RV1S9231ACCSP-10Yx#KC0 : 3500 pcs/reel
  • Pb-Free product
  • Safety standard
    • UL: UL1577, Double protection
    • CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
    • VDE: DIN EN 60747-5-5 (Option)

Comparison

Applications

Documentation

Type Title Date
Brochure PDF 4.60 MB 日本語
Brochure PDF 5.41 MB 日本語
Product Change Notice PDF 82 KB 日本語
Product Reliability Report PDF 185 KB
Product Change Notice PDF 99 KB 日本語
White Paper PDF 651 KB 日本語 , 简体中文
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: