4RCD0124KC0ATG Packaging Info

Active

Title Information
Product Number: 4RCD0124KC0ATG
Pkg. Description: FCCSP 13.50x8.00x1.40 mm 0.65mm Pitch
Pkg. Code: ATG253
Lead Count: 253
Length: 13.5 mm
Width: 8 mm
Thickness: 1.4 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 170
Pkg. Type: FCCSP
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details