Synchronous Boost Converter with 1.3A Switch Evaluation Board
The ISL9113ER7Z-EVZ evaluation board is used to evaluate the ISL9113 low input voltage and high-efficiency synchronous boost converter. The ISL9113 provides a power...
The ISL9113 provides a power supply solution for devices powered by three-cell alkaline, NiCd, NiMH or one-cell Li-Ion/Li-Polymer batteries. It offers either a fixed 5V or an adjustable output option for USB-OTG or portable HDMI applications. The device is guaranteed to supply 500mA from a 3V input and 5V output and has a typical 1.3A peak current limit. High 1.8MHz switching frequency allows for the use of tiny, low-profile inductors and ceramic capacitors to minimize the size of the overall solution.
The ISL9113 is an internally compensated, fully integrated synchronous converter optimized for efficiency with minimal external components. At light load, the device enters skip mode and consumes only 20μA of quiescent current, resulting in higher efficiency at light loads and maximum battery life. The device is available in an 8 Ld DFN package and a 6 bump WLCSP.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.04 MB | |
Application Note | PDF 592 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
4 items
|
The ISL9113ER7Z-EVZ evaluation board is used to evaluate the ISL9113 low input voltage and high-efficiency synchronous boost converter. The ISL9113 provides a power...
The ISL9113ERAZ-EVZ (WLCSP) evaluation board is used to evaluate the ISL9113 low input voltage and high-efficiency synchronous boost converter. The ISL9113 provides a...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters:
How to Conserve Battery Power in IoT Devices | Blog Post | Oct 12, 2020 |