The ISL78424EVAL3Z, ISL78434EVAL1Z and ISL78444EVAL1Z evaluation boards are designed to provide a quick and comprehensive method for evaluating the ISL78424, ISL78434 and ISL78444 100V 3A source, 4A sink half-bridge drivers for driving the gates of two NMOS FETs in a half-bridge configuration. Two N-channel MOSFETs are included on the evaluation board to allow for the evaluation of a half-bridge driven load such as a DC motor or a synchronous switching regulator.

The ISL784x4 family of FET drivers are offered in a 14 Ld HTSSOP package enhanced with a thermal EPAD. They operate from a supply voltage of 8V to 18V DC with the capability of driving a high-side N-channel FET in a 70V half-bridge configuration. A unique tri-level PWM input (ISL78424 and ISL78444 only) allows control of both the high-side and low-side gate drivers with a single input. If the PWM pin is left floating, internal pull-up and pull-down resistors bias the PWM pin to the mid-level state. The mid-level state has both high-side and low-side sink drivers active to disable both MOSFETs, which is beneficial for multiphase DC/DC converters that require phase dropping or to implement asynchronous operation in a synchronous DC/DC converter. The ISL78434 has independent HI and LI driving pins that control their respective FET output driver signal. The ISL78434 features an input lockout protection to prevent both driver outputs going active high at the same time. The driver locks out any input logic from propagating to that driver output if the other input is already logic high.

The ISL78424 and ISL78434 feature separate pins for the sourcing and sinking driver outputs. The HO_H and HO_L are the high-side sourcing and sinking drivers, respectively. And, the LO_H and LO_L are the low-side sourcing and sinking drivers, respectively. Separate source and sink output pins allow for optimizing the FET turn on/off times using gate drive limiting resistors.

Features

  • 3A sourcing, 4A sinking output current
  • Tri-level PWM input (ISL78424 and ISL78444)
  • Independent HI/LI inputs (ISL78434)
  • Separate source/sink pins at driver outputs (ISL78424 and ISL78434)
  • Wide supply voltage range operates from 8V to 18V
  • On-chip 3Ω bootstrap FET switch eliminates the need for external Schottky diode
  • Adaptive dead time control and programmable dead time delay with single resistor
  • AEC-Q100 Grade-1 qualified and specified for operation from -40 °C to +140 °C

Applications

  • Automotive half-bridge and 3-phase motor driver
  • 12V to 24V and 12V to 48V bidirectional DC/DC (with ISL78226, ISL78224 controllers)
  • Multiphase boost (with ISL78220 and ISL78225 controllers)

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
ISL78424, ISL78434, ISL78444 Datasheet Datasheet PDF 1.63 MB
User Guides & Manuals
ISL78444EVAL1Z User Guide Manual PDF 1007 KB
Downloads
ISL78444EVAL1Z Design Files Design File ZIP 931 KB
ISL78434EVAL1Z Design Files Design File ZIP 910 KB
ISL78424EVAL3Z Design Files Design File ZIP 907 KB