Overview

Description

This solution adds voice control and speech/audio output to any embedded system without loading the host MCU/MPU, making it easier than ever for anyone to include the popular Voice User Interface (VUI) to their application. It can be attached to manifold Renesas MCU/MPU solutions via a standardized PMOD interface.

System Benefits:

  • Easy to implement VUI solution
  • Takes the applications to the next level to be future proven
  • Standardized PMOD interface => Easy to use
  • Low BOM count, cost-optimized without limiting functionality
  • Dual/Stereo MIC input for improved audio detection and noise suppression
  • Dual/Stereo audio output to (external) speaker
  • Multiple I/F: UART or I2C or SPI plus some GPIOs
  • Single 3.3V power supply

Applications

Applications

  • Smart Homes (e.g. room thermostat)
  • Smart Buildings (e.g. elevator control)
  • Household Appliances (e.g. coffee machine)
  • Aids for visual impaired persons
  • Emergency audio output in areas with bad vision (e.g. dust)
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations