Category: Development
DALI-2 lighting control enables network-based lighting control for building automation applications that are designed for compliance to IEC 62386 Version 2 (DALI-2) when used with suitable hardware.
The DALI-2 standard improves on the ability to control brightness, glare, color rendering, and presence detection, and adds multi-vendor interoperability to the DALI standard IEC 62386. It also introduces standardization of control devices, such as application controllers and input devices, while maintaining backward compatibility with DALI.
The DALI-2 framework consists of a HAL Driver for the S128 microcontroller (MCU) interface, a framework driver encapsulating additional timing functionality, and an optional library framework that supplies higher-level DALI functions. It uses the DALI interface of the S128 MCU and the ThreadX® RTOS (optional) and provides libraries to be integrated into user applications.
For more information, contact your local Renesas representative.