Skip to main content

Overview

Description

The ISL88011, ISL88012, ISL88013, ISL88014, ISL88015 family of devices offer both fixed and/or adjustable voltage-monitoring that combine popular functions such as Power-On reset control, watchdog timer, supply voltage supervision, and manual reset assertion in a small 5 Ld SOT-23 package. Unique features on the ISL88013 and ISL88015 include a watchdog timer with a 51s start-up timeout and a 1. 6s normal timeout duration. On the ISL88011 and ISL88014, users can increase the nominal 200ms Power-On reset timeout delay by adding an external capacitor to the CPOR pin. Both fixed and adjustable voltage monitors are provided by the ISL88012. Complementary active-low and active-high reset outputs are available on the ISL88011, ISL88012 and ISL88013 devices. All devices provide manual reset capability (see “Product Features Table” on page 5). Seven preprogrammed reset threshold voltages accurate to ±1. 5% over temperature are offered (see “Ordering Information” on page 3). The ISL88012, ISL88014 and ISL88015 have a user-adjustable voltage input available for custom monitoring of any voltage down to 0. 6V. All parts are specifically designed for low power consumption and high threshold accuracy.

Features

  • Single/dual voltage monitoring supervisors
  • Fixed-voltage options allow precise monitoring of +2.5V, +3.0V, +3.3V, and +5.0V power supplies
  • Dual supervisor has one fixed voltage input and another that is user-adjustable down to 0.6V.
  • Both RST and RST outputs available
  • Adjustable POR timeout delay options
  • Watchdog timer with 1.6s normal and 51s start-up timeout durations
  • Manual reset input on all devices
  • Reset signal valid down to VDD = 1V
  • Accurate ±1.5% voltage threshold
  • Immune to power-supply transients
  • Ultra low 5.5µA supply current
  • Small 5 Ld SOT-23 Pb-Free package
  • Pb-Free (RoHS Compliant)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 790 KB
Price Increase Notice PDF 208 KB
White Paper PDF 295 KB
Product Change Notice PDF 135 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: