LAYER®, uses the organic photovoltaic technology to generate energy for powering up low power consumption devices.

Features

  • Energy from ambient light: LAYER® can generate energy from ambient light because specific materials that harvest both natural and artificial light are used.
  • Customizable: Inkjet printing makes it possible to produce shapes or specific designs and print LAYER® on flexible supports following the curves.
  • Eco-friendly: To formulate our photoactive inks, only organic materials are used. Moreover, LAYER® does not require rare earth elements.

Applications

  • Smart Home
  • Smart Card
  • Tracking
  • EMS

descriptionDocumentation

Title language Type Format File Size Date
star Dracula Technologies LAYER® for Renesas RE Partner Solution Product Brief PDF 173 KB

file_downloadDownloads

printNews & Additional Resources

Type Date Sort ascending
Dracula Technologies External Link Feb 17, 2021