Overview
Description
The 70T3589 is a high-speed 64K x 36-bit synchronous dual-port RAM that has been optimized for applications having unidirectional or bidirectional data flow in bursts. An automatic power-down feature, controlled by the Chip Enables (CE0 and CE1), permits the on-chip circuitry of each port to enter a very low standby power mode. The 70T3589 can support an operating voltage of either 3.3V or 2.5V on one or both ports, controllable by the OPT pins. The power supply for the core of the device (VDD) is at 2.5V.
Features
- Dual-port allows simultaneous access of the same memory location
- Selectable Pipelined or Flow-Through Output mode
- Counter Enable and Repeat features
- Dual chip enables allow for depth expansion without additional logic
- Full synchronous operation on both ports
- Interrupt and Collision Detection flags
- Separate byte controls for multiplexed bus and bus-matching compatibility
- Dual Cycle Deselect (DCD) for Pipelined Output mode
- 2.5V (±100mV) power supply for core
- LVTTL compatible, selectable 3.3V (±150mV) or 2.5V (±100mV) power supply for I/Os and control signals on each port
- Available in 256-pin BGA, 208-pin PQFP, and 208-pin fpBGA packages
- Includes JTAG functionality on BGA package versions only
- Industrial temperature range (-40 °C to +85 °C) is available
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 532 KB | |
End Of Life Notice | PDF 1.10 MB | |
End Of Life Notice | PDF 1.43 MB | |
End Of Life Notice | PDF 645 KB | |
Product Change Notice | PDF 24 KB | |
Product Change Notice | PDF 16 KB | |
Product Change Notice | PDF 290 KB | |
Product Change Notice | PDF 80 KB | |
Product Change Notice | PDF 26 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: