Overview

Description

The always-cloud-connected video doorbell enables the user to instantaneously view live-stream video, take pictures and check the system status. The system integrated battery charger and low-power power management IC (PMIC) in combination with the DA16200 ultra-low power (ULP) Wi-Fi SoC's unmatched low-power consumption enables continuous connectivity from the battery only for extended periods of time in case the line voltage is disconnected. The Renesas ultra-low noise and high PSRR video sensor PMIC provides clean power to the image sensor to obtain the best image quality possible.

The DA16200 ULP Wi-Fi SoC’s Arm®-M4F MCU can take over various system house-keeping functions such as secure software updates over the air (SUotA), power and battery monitoring, etc.

System Benefits​:

  • Ultra-low system power consumption for extended battery life while maintaining the Wi-Fi connection
  • Flexible, yet highly integrated and optimized power supply scheme
  • Multiple certified ULP Wi-Fi modules are available to simplify and accelerate the design and shorten time to market (TTM)
  • Operates with and without a Wi-Fi connection
  • Best achievable picture quality due to low noise and high PSRR video sensor PMIC

Applications

Applications

  • Video doorbells
  • Compact live-stream camera
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations