The Renesas family of RF mixers featuring patented Zero-Distortion™ technology dramatically improve the maximum signal levels (IM3 tones) that a receiver can withstand at a desired Signal to Noise Ratio (SNR.) These devices are scalable, so alternately, one can run the devices in modes that reduce power consumption significantly while still maintaining high linearity.

  • Reduces Third Order Intermodulation (IM3) distortion by up to 20 dB (> 90%) vs. competing mixers
  • Improves coverage in underutilized spectrum plagued by adjacent interferers
  • Simplifies the RF frontend and software design by minimizing the need for RF gain control

Renesas offers active mixers with excellent out-of-band spur performance which eases pre-filtering requirements. RF and LO baluns are internal allowing for simple 50 ohm interfaces. The IF ports are configured as differential 200 ohms to drive pre-ADC filters with low even-order distortion. Solutions are available in both dual mixer and single mixer configurations.

2 x 2 and 3 x 3 spurs: These in-band spurs cannot be filtered so the RF mixer must provide all of the rejection for the system. The Renesas family of RF mixers provide very high rejection (> 70 dB) to these critical spurs.

Robust power down modes: The Renesas active mixers can be fully turned on and off in < 200 nsec, which is ideal for modern TDD systems. Furthermore, the LO port impedance is practically unchanged in the off state which minimizes the potential for synthesizer pulling.

Scalability: In addition to multiple modes of operation, all Renesas mixers include external resistor options for further down-scaling the power consumption vs. linearity. Application notes that describe how to reduce the current further and still maintain > 32 dBm OIP3 are available on the product pages. Browse the Renesas single and dual mixer portfolio in the table below.

descriptionDocumentation

Title language Type Format File Size Date Sort descending
User Guides & Manuals
RF Product Selection Guide Guide PDF 1015 KB
Other
RF Mixer Family Product Brief PDF 1.12 MB

printNews & Additional Resources

Type Date
Working to Achieve 5G Expectations Blog Post Dec 3, 2018