Skip to main content

Overview

Description

Designed with high reset threshold accuracy and low power consumption, the ISL88705, ISL88706, ISL88707, ISL88708, ISL88716 and ISL88813 devices are microprocessor supervisors that are designed to monitor power-supply and battery functions in microprocessor systems. They can help to lower system cost, reduce board space requirements and increase the reliability of systems. These devices provide essential functions such as supply voltage supervision by asserting a reset output during power-up and power-down as well as during brownout conditions. An auxiliary voltage monitor is provided for detecting power failures warning the system of low battery conditions or presence detection. In addition, an independent watchdog timer helps to monitor microprocessor activity every 1. 6s (typical). An active-low manual reset is offered and reset signals remain asserted until VDD returns to proper operating levels. Users can increase the nominal 200ms power-on reset time-out delay by adding an external capacitor to the CPOR pin on the ISL88707 and ISL88708.

Features

  • Fixed-Voltage Options Allow Precise Monitoring of +3.0V, +3.3V, and +5.0V Power Supplies
  • Additional Voltage Monitor for Power-Fail Detection or Low-Battery Warning
  • Monitors Voltages Down to 1.25V
  • Adjustable Power-Fail Input Threshold
  • Watchdog Timer Capability With 1.6s Time-out
  • Both RST and RST Outputs Available
  • 140ms Minimum Reset Pulse Width with Option to Customize Using an External Capacitor
  • Manual Reset Input on all Devices
  • Reset Signal Valid Down to VDD = 1V
  • Accurate ±1.8% Voltage Threshold
  • Immune to Power-Supply Transients
  • Ultra Low 10µA Maximum Supply Current at 3V
  • Pb-Free (RoHS Compliant)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 982 KB
End Of Life Notice PDF 1.17 MB
Price Increase Notice PDF 208 KB
White Paper PDF 295 KB
Product Advisory PDF 363 KB
Product Change Notice PDF 152 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
8 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: