Leveraging Edge AI technologies, OCR middleware can recognize numbers from images in an embedded system without sending images to a server. By using the RE MCU Family, the power consumption of smart meters for electricity, water, and gas can be significantly reduced.

Features

  • OCR middleware can read analog numbers with lower power consumption compared to conventional products without connecting to the cloud.
  • The character recognition accuracy can be improved by additional learning for customers' device.

Applications

  • Smart meters
  • Smart factories
  • Smart buildings
  • Consumer electronics

descriptionDocumentation

Title language Type Format File Size Date
Other
star ASIOT OCR Middleware for the Renesas RE Partner Solution 日本語 Product Brief PDF 174 KB

printNews & Additional Resources

Type Date Sort ascending
ASIOT Co., Ltd. External Link Jun 7, 2021