Overview
Description
The 89HP0604SB Repeater Evaluation Board is designed to enable quick in-system testing of IDT’s 4-channel, 6Gbps SATA Repeater IC product.
This board provides a 2-lane connection from SATA host through the Repeaters to an HDD, SSD or other SATA device. One of the lanes includes an 18-inch trace segment to emulate PCB connectivity. This Evaluation Board is powered from a standard PC supply 3.3V SATA power connector. It is connected via two SATA cables to a host controller and storage device.
The 89HP0604S Repeater uses pin-strap configuration, and this Evaluation Board implements a three-position DIP switch for simple setting of receiver equalization and transmitter swing and emphasis. Each of the 4-channels is independently configured via the switches.
Features
-
Contains one 89HP0604SBZBNRG SAS/SATA Repeater that compensates for PCB trace attenuation and ISI jitter
-
2-lane SATA interface card with full SAS/SATA protocol support
-
Short and long 18-inch trace path options
-
Simple configuration via DIP switches
-
Independent upstream and down-stream Repeater configuration and optimization
-
Multiple power connection options
-
Card format: 2.375” x 4.5”
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1.27 MB | |
Other | PDF 460 KB | |
Schematic | PDF 1.27 MB | |
3 items
|